Publish your products
Waveform® Monoradial G Panel

Waveform® Monoradial G Panel

The Waveform® Monoradial G Panel, constructed of non-combustible glass fiber reinforced gypsum (GFRG), is used in auditoriums to blend direct and reflected sound to increase intelligibility, enhance musical clarity and intimacy. When absorptive material is placed into the rear cavity of the assembled unit, significant reverberation time reduction can also be accomplished.

Features

  • Offers a cost effective, efficient and attractive acoustical canopy and wall treatment solution for large, acoustically demanding spaces for music, theater and lecture.
  • Standard size available in 4′ W x 8′ L x 12″ D.
  • Choose from any commercially available paint color.
  • Stable, non-combustible glass reinforced gypsum is an excellent choice for commercial projects and offers LEED points.
  • Canopy layouts can be sequence optimized, along the length of the hall for both height and tilt, for further improvement in coverage and scattering.
Specification
  • Finish - Available in a natural/raw GFRG finish to be painted on-site or factory color-matched to any paint color specification.

    Product Material Composition - Glass Fiber Reinforced Gypsum (GFRG)

    Product Acoustic Function - Diffusion

    Product Fire Rating - Non-Combustible

    Weight PSF - 2.50

    Installation - Overhead mounting of the Waveform® Monoradial G Panel is achieved by suspending units from integrated hairpin loops using RPG-supplied engineered cables and hardware. Each panel can be hung as a cloud or screwed along the long edges to create a linear canopy. Units can also be directly mounted onto walls using RPG-provided integrated cleats.

Technical specification
  • Unique ref.waveform-monoradial-g
  • Product familyArchitectural Acoustics
  • Product groupDiffusion
  • TypeObject (single object)
  • Date of publishing2024-03-18
  • Edition number1
Related
  • Material mainGypsum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit