Publish your products
ToLEDo
RZB

ToLEDo

4.4 out of 5 stars4.4(15 reviews)
Series: Toledo Round recessed downlight. Housing: plastic (polycarbonate), UV-resistant. Bezel ring: die-cast aluminium, powder-coated Diffusor plastic (polycarbonate UV-resistant) opal, impact resistant. Multicolour function: colour temperature variable via rear switching element. Choice of 3000 K or 4000 K.Factory-set to 4000 K. Installation without tools thanks to spring fastening system. Control gear in separate box with connecting cable. Suitable for through-wiring. Colour: white Diameter: 225 mm Height: 4 mm Cut-out diameter: 200 mm Recess height: 140 mm Luminaire: recess height: 98 mm Lamp: LED Colour rendering index (CRI):80 System power 1: 23 W Rated luminous flux 1: 2700 lm Glare evaluation UGR (4H 8H) 1: 28,3 Colour temperature 1: 4000 K Luminaire efficacy 1: 118 lm/W System power 2: 23 W Rated luminous flux 2: 2500 lm Glare evaluation UGR (4H 8H) 2: 28,0 Colour temperature 2: 3000 K Luminaire efficacy 2: 109 lm/W Control gear: Converter, dimmable, DALI Protection Class: II Type of Protection: IP 20, IP 44
Technical specification
  • Unique ref.901701-002-76
  • Product familyInterior luminaire
  • Product groupRecessed downlights
  • TypeObject (single object)
  • Date of publishing2020-11-16
  • Edition number1
  • Height (mm)225
  • Width (mm)225
  • Depth (mm)4
Related
  • Material mainAluminum
  • Material secondaryPlastic
  • Designed inGermany
  • Weight Net (Kg)0.7
Classification
  • BIMobject CategoryLighting - Lighting
  • IFC classificationLamp
  • Uniclass 2015 CodePr_70_70_46
  • Uniclass 2015 DescriptionLamps
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps
  • OmniClass Number23-35 45 15
  • OmniClass TitleLamps

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City