Publish your products
Vetonit - Vetotop UC371 - Heavy Duty High Build Polyurethane Carpark System for Exterior Applications
Vetonit - Vetotop UC371 - Heavy Duty High Build Polyurethane Carpark System for Exterior Applications
Vetonit - Vetotop UC371 - Heavy Duty High Build Polyurethane Carpark System for Exterior Applications
    Saveto

    Vetonit - Vetotop UC371 - Heavy Duty High Build Polyurethane Carpark System for Exterior Applications

    Vetotop UC371 is a two-component, solvent-based polyurethane topcoat. It is used as a UV-resistant sealer over concrete and Vetotop epoxy and polyurethane flooring and coating systems. Special additives and adhesion promoters give this material excellent penetration and adhesion to minimally profiled concrete. Vetotop UC371 is UV stable for exterior applications and cures rapidly.

    The system comprises:

    • Layer 1 - Vetoprime EP490 - Solvent-based epoxy primer.
    • Layer 2 - Vetotop UC363 - Flexible waterproof polyurethane flooring membrane.
    • Layer 3 - Vetotop UC371 - Epoxy flooring system.
    • Layer 4 - Vetotop UC373 - Line marking polyurethane coating for traffic.
    Specification
      • Fast, easy application.
      • Abrasion, scratch, and chemical resistance.
      • Low maintenance cost.
      • Hygienic, waterproof and easily cleanable.
      • Available in eight standard colours with the possibility of custom RAL colours.
      • High bond, stronger than concrete cohesive strength.
      • Weather-resistant, UV stable, will not degrade, chalk or yellow under ultraviolet light exposure.
    Technical specification
    • Unique ref.Vetotop-UC371
    • Product familyCoverings, coatings and finishes
    • Product groupResin Flooring Systems
    • TypeBuilding Materials
    • Date of publishing2024-02-13
    • Edition number1
    Related
    • Material mainPolyurethane
    • Designed inSaudi Arabia
    • Manufactured inSaudi Arabia
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • Uniclass 2015 CodeSs_30_42_54_75
    • Uniclass 2015 DescriptionResin flooring systems
    • OmniClass Number23-15 17 29 13 19
    • OmniClass TitleResinous Flooring

    Region availability

    Asia Africa
    Bahrain
    Egypt
    Iraq
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    United Arab Emirates
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit