Publish your products
KERDI-LINE-H 50 G2

KERDI-LINE-H 50 G2

Schlüter®-KERDI-LINE is a component linear drainage system for the construction of floor level showers with ceramic tiles, natural stone, or other coatings. It consists of a deep-drawn stainless steel channel body as well as a grate and frame top section that can be seamlessly adjusted to the thickness of the covering with the help of the installation aid included in the set. The frame structures are available in 3 versions, as a profile frame with a 10 mm brushed or polished visible area or as a contour frame.

Specification
  • Schlüter®-KERDI-LINE-H 50 G2 with horizontal drainage toward the front is equipped with an integrated odour trap that has a drain capacity of ≥ 0,8 l/s in accordance with DIN 1253 with a drain height of 2 cm and a water trap height of 50 mm.
    Height of channel support:
    DN 50 (50 mm) = 120 mm

Technical specification
  • Unique ref.Schlueter-kerdi-line-h50g2
  • Product familyShower System
  • Product groupDrains
  • TypeObject (single object)
  • Date of publishing2026-06-30
  • Edition number1
Related
  • Designed inGermany
Classification
  • BIMobject CategorySanitary - Shower Channel

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit