Publish your products
KERDI-LINE-B
KERDI-LINE-B
KERDI-LINE-B

    KERDI-LINE-B

    Schlüter®-KERDI-LINE are insertion frames of brushed stainless steel with designer grate covers that match the Schlüter®-KERDI-LINE channel bodies. The insertion frame is seamlessly height adjustable to accommodate covering materials in thicknesses from 3 to 25 mm. Designer grate A, B and C are available as design Options.

    Specification
    • - design grate B with 19 mm frame, stainless steel V4A, brushed in lengths from 50 to 180 cm

      - design grate B with 30 mm frame, stainless steel V4A, brushed in lengths from 50 to 120 cm

      - cover B with 19 mm frame, stainless steel V4A, high-gloss in lengths from 50 to 120 cm


      H = 19 mm covering thicknesses 3 - 15 mm
      H = 30 mm covering thicknesses 13 - 25 mm

    Technical specification
    • Unique ref.schlueter-kerdi-line-b
    • Product familyDrainage
    • Product groupKERDI-LINE
    • TypeObject (single object)
    • Date of publishing2026-06-16
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inGermany
    Classification
    • BIMobject CategorySanitary - Shower Channel

    Region availability

    Europe
    Belgium
    Germany
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit