Publish your products
KERDI-LINE-C

KERDI-LINE-C

Schlüter®-KERDI-LINE are insertion frames of brushed stainless steel with designer grate covers that match the Schlüter®-KERDI-LINE channel bodies. The insertion frame is seamlessly height adjustable to accommodate covering materials in thicknesses from 3 to 25 mm. Designer grate A, B and C are available as design Options.

Specification
  • - design grate C with 19 mm frame, stainless steel V4A, brushed in lengths from 50 to 180 cm

    - design grate C with 30 mm frame, stainless steel V4A, brushed in lengths from 50 to 120 cm

    - cover C with 19 mm frame, stainless steel V4A, high-gloss in lengths from 50 to 120 cm


    H = 19 mm covering thicknesses 3 - 15 mm
    H = 30 mm covering thicknesses 13 - 25 mm

Technical specification
  • Unique ref.schlueter-kerdi-line-c
  • Product familyDrainage
  • Product groupKERDI-LINE
  • TypeObject (single object)
  • Date of publishing2026-06-30
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inGermany
Classification
  • BIMobject CategorySanitary - Shower Channel

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit