Publish your products
EM 300-500 G4
EM 300-500 G4
EM 300-500 G4
    Sennheiser

    EM 300-500 G4

    True diversity half-rack receiver in a full-metal housing with intuitive OLED display for full control with increased bandwidth and transmission power, ready to take the world‘s biggest live stages. For evolution wireless G4 300/500 Series systems.

    Features
    - True diversity half-rack receiver in a full-metal housing with intuitive
      OLED display
    - Easy to use, fast setup time
    - Integrated network port allows control, monitoring and setup via
      Sennheiser Control Cockpit and WSM Software  
    - Broad range of products and existing accessories (such as
      microphones) allows usage in any kind of environment
    - Up to 88 MHz bandwidth, up to 32 channels
    - Increased RF output power (10/30/50 mW)
    - Transmission Range: up to 100 meters / 330 feet
    - RC (Remote Control) switch available for the bodypack transmitter



    Specification
    • ARCHITECT‘S SPECIFICATION

      The stationary receiver with true diversity technology shall be for use with a companion transmitter as part of a wireless RF transmission system. The receiver shall operate within ten UHF frequency ranges, with a switching bandwidth of up to 88 MHz: 470 – 558 MHz, 520 – 558 MHz, 558 – 608 MHz, 558 – 626 MHz, 606 – 678 MHz, 626 – 698 MHz, 718 – 790 MHz, 790 – 865 MHz, 806 – 810 MHz, 925 – 937.5 MHz; receiving frequencies shall be 3520 per range and shall be tunable in 25 kHz steps. The receiver shall feature 20 fixed frequency banks with up to 32 compatible frequency presets and 6 user banks with up to 32 user programmable frequencies.

      The receiver shall be menu-driven with a backlit OLED display showing the current frequency, frequency bank and channel number, metering of RF level, metering of AF level, lock status, pilot tone evaluation, muting function, and battery status of the associated transmitter. An auto-lock feature shall be provided to prevent settings from being accidentally altered. The receiver shall provide a sound check mode.

      Some receiver parameters such as receiving frequency, receiver name and pilot tone setting shall be synchronizable with the associated transmitter via an integrated infrared interface.

      The receiver shall feature a balanced XLR-3M audio output with a maximum output of +18 dBu along with an unbalanced ¼" (6.3 mm) audio output with a maximum output of +12 dBu. A headphone output with headphone volume control shall be provided and shall utilize a ¼" (6.3 mm) stereo jack socket. The receiver shall have an Ethernet port (RJ-45) for remote network-based monitoring and control using the Sennheiser Control Cockpit or the Sennheiser Wireless System Manager software. Two BNC-type input sockets shall be provided for connecting the antennas.

      Nominal/peak deviation shall be ±24 kHz/±48 kHz. Squelch threshold shall be defeatable (off) or adjustable from 5 - 25 dBμV in steps of 2 dB.

      The receiver shall incorporate the Sennheiser HDX compander system and a defeatable pilot tone squelch. Sensitivity shall be < 2 μV for 52 dBA eff S/N with HDX engaged at peak deviation. Adjacent channel rejection shall be ≥ 75 dB (typical). Intermodulation attenuation shall be ≥ 70 dB (typical); blocking shall be ≥ 75 dB. Four selectable equalizer presets shall be provided: “Flat”, “Low Cut” (−3 dB at 180 Hz), “Low Cut/High Boost” (−3 dB at 180 Hz/+5.5 dB at 10 kHz) and “High Boost” (+5.5 dB at 10 kHz). Signal-to-noise ratio at 1 mV and peak deviation shall be ≥ 115 dBA. Total harmonic distortion (THD) shall be ≤ 0.9 %. The audio output level shall be adjustable within a 48 dB range in steps of 3 dB.

      The receiver shall operate on 12 V power supplied from the NT 2-3 CW mains unit (for 100 – 240 V AC, 50/60 Hz). Power consumption shall be 350 mA. The receiver shall have a rugged metal housing; dimensions shall be approximately 202 x 212 x 43 mm (7.95" x 8.35" x 1.69"). Weight shall be approximately 980 grams (2.16 lbs). Operating temperature shall range from −10 °C to +55 °C (+14 °F to +131 °F).

      The receiver shall be the Sennheiser EM 300-500 G4.

       

      SPECIFICATIONS

      RF characteristics

      Modulation: Wideband FM
      Frequency ranges:
      - Aw+: 470 - 558 MHz
      - AS: 520 - 558 MHz
      - Gw1: 558 - 608 MHz
      - Gw: 558 - 626 MHz
      - GBw: 606 - 678 MHz
      - Bw: 526 - 698 MHz
      - Cw: 718 - 790 MHz
      - Dw: 790 - 865 MHz
      - JB: 806 - 810 MHz
      K+: 925 - 937.5 MHz
      Receiving frequencies:
      Max. 3520 receiving frequencies, adjustable in 25  kHz steps 20 frequency banks, each with up to 32 factory-preset channels, no  intermodulation 6 frequency banks with up to 32 programmable channels Switching bandwidth: up to 88 MHz
      Nominal/peak deviation: ±24 kHz / ±48 kHz
      Receiver principle: True diversity
      Sensitivity (with HDX, peak deviation): < 2.5 μV for 52 dBA eff S/N Adjacent channel selection: Typically ≥ 75 dB
      Intermodulation attenuation: Typically ≥ 70 dB
      Blocking: ≥ 75 dB
      Squelch: 5 to 25 dBμV in steps of 2 dB
      Pilot tone squelch: Can be switched off
      Antenna inputs: 2 BNC sockets

       

      AF characteristics

      Compander system: Sennheiser HDX
      EQ presets (switchable, act on line and monitor outputs):
      - Preset 1: Flat
      - Preset 2: Low Cut (-3 dB at 180 Hz)
      - Preset 3: Low Cut/High Boost (-3 dB at 180 Hz, +6 dB at 10 kHz)
      - Preset 4: High Boost (+6 dB at 10 kHz)
      Signal-to-noise ratio (1 mV, peak deviation): ≥ 115 dBA
      Total harmonic distortion (THD): ≤ 0.9 %
      AF output voltage (at peak deviation, 1 kHz AF):
      6.3 mm jack socket
      (unbalanced): +12 dBu XLR socket
      (balanced): +18 dBu
      Setting range “AF Out”: 48 dB (3 dB steps)

      Overall device

      Temperature range: -10 °C to +55 °C
      Power supply: 12 V DC
      Current consumption: 350 mA
      Dimensions: Approx. 202 x 212 x 43 mm
      Weight: Approx. 980 g

    Technical specification
    • Unique ref.EM300-500G4
    • Product familyBusiness Audio & Communication
    • Product groupPresentation
    • TypeObject (single object)
    • Date of publishing2020-09-02
    • Edition number1
    • Height (mm)212
    • Width (mm)202
    • Depth (mm)43
    Related
    • Material mainMetal
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.98
    Classification
    • BIMobject CategoryElectronics - Audio Electronics

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit