Publish your products
L2337 - Canopy, Hood, Fume
SEPS2BIM

L2337 - Canopy, Hood, Fume

3.4 out of 5 stars3.4(5 reviews)
Canopy fumehood. The unit includes a switched fan unit with pilot light; corrosion resistant steel, aluminum, or chemical resistant and fire retardant seamless fiberglass construction; dimensions as indicated on design drawings; fire suppression systems and any other special requirements to be defined during the facility design. It also includes a 3/4 horsepower motor blower. The static pressure loss shall not exceed 0.91 at 1290 cfm and 1.65 at 1935 cfm. It is equipped with baffles to maximize slot velocities and control fumes. Used in laboratories for low to moderate risk biological agents. Other sizes may be available. Blower motor mounted separate from the canopy and may not be included in the size specification.
Technical specification
  • Unique ref.L2337
  • Product familyCanopy
  • Product groupHood
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)530
  • Width (mm)1830
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit