Publish your products
M1855 - Facsimile Machine
SEPS2BIM

M1855 - Facsimile Machine

Plain paper facsimile unit used to transmit printed matter or images over standard telephone lines. The unit operates at a modem speed of 33.6 Kbps and automatically recognizes and communicates with a variety of standard facsimile machines. Commonly referred to as "fax" unit.
Technical specification
  • Unique ref.M1855
  • Product familyFacsimile Machine
  • Product groupFacsimile Machine
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)610
  • Width (mm)560
  • Depth (mm)580
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationFurnishing Element

Region availability

North America
United States