Publish your products
X4112 - Console, PACS, Remote View, w/Two 2MP Monitors
SEPS2BIM

X4112 - Console, PACS, Remote View, w/Two 2MP Monitors

Two monitor remote viewing station for picture archiving and retrieval (PACS) system. This station is for use by providers inside or outside of radiology to review images. Station includes local image storage, image manipulation, and simultaneous display of multiple images on two 1200 x 1600 image display monitors. Images are stored on a resident hard disk and roll off the disk as more recent images are sent to the station. Provider may request images from the PACS. Unit must be connected to the PACS by LAN for image and result receipt. This station is for use in areas like radiologist's offices and the E.R. where a more comprehensive system is required. Console must be DICOM compliant. Input may be by keyboard, mouse, trackball or voice activated commands.
Technical specification
  • Unique ref.X4112
  • Product familyConsole
  • Product groupPACS
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)740
  • Width (mm)1220
  • Depth (mm)740
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationFurnishing Element

Region availability

North America
United States