Publish your products
A5205 - Bar, Towel, SS, Surface Mounted
SEPS2BIM

A5205 - Bar, Towel, SS, Surface Mounted

A surface mounted, satin finish stainless steel, 1" diameter, towel bar. Support posts and flanges are one piece, chrome-plated, cast heavy brass with satin finish. Towel bar shall not rotate within support posts. Available in 18", 24" and 30" widths. For general purpose use in shower or bathtub rooms. Pricing based upon a suggested standard width of 18".
Technical specification
  • Unique ref.A5205
  • Product familyBar
  • Product groupTowel, 1" Diameter
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)80
  • Width (mm)5300
  • Depth (mm)80
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit