Publish your products
Sanifloor+ 2
Sanifloor+ 2
Sanifloor+ 2
Sanifloor+ 2
Sanifloor+ 2
    Archived

    Sanifloor+ 2

    The Sanifloor + 2 is an ideal pumping solution for vinyl floors within a wet room environment. It is capable of pumping a standard electric or gravity mixer shower. This two part kit contains a shower pump and 4 differing wastes depending on application needed. The Sanifloor + is now wireless making it even easier to install. The pump can be sited up to 3 meters from the gully and up to 300mm above the gully, it discharges through 32 mm pipework. Its clever dual function means it can suck water from the gully and pump the water away up to 3 metres vertically or 30 metres horizontally. It is quieter and more efficient than other products on the market.
    Technical specification
    • Unique ref.SanifloorPlus2
    • Product familySFA
    • Product groupPumps
    • TypeObject (single object)
    • Date of publishing2020-11-26
    • Edition number1
    Related
    • Material mainPE/PP
    • Material secondaryPP-MD
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)6.9
    Classification
    • BIMobject CategoryPlumbing - Pumps
    • ETIM CodeEC010326
    • ETIM NameSelf-priming horizontal pump
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit