Publish your products
ConFlex™ XL Smooth High Build Acrylic Coating

ConFlex™ XL Smooth High Build Acrylic Coating

Sherwin-Williams

Sherwin-Williams remains committed to the architect community as together we navigate a new way of working. From virtual options for continuing education courses to product specification needs, ask and your Sherwin-Williams Account Executive will answer (visit Sherwin-Williams website for a Rep list).  As always, you can also continue to access tools and resources 24/7 using mySW.com to order fandecks, designer tools, catalogs, oversized color samples and more.

ConFlex XL™ High Build Acrylic Coating is an elastomeric waterproof coating that protects masonry and concrete surfaces from water penetration, even in severe weather environments. Its thick, elastic film covers, hides and protects for long-lasting durability and excellent efflorescence resistance. Available in smooth and texture finishes, ConFlex XL is designed to not trap moisture vapor inside, which reduces blistering and failures. Application is smooth and efficient, resulting in a pinhole-free finish with less labor. In addition, ConFlex XL Texture easily minimizes minor surface imperfections and irregularities, delivering a fresh, textured uniform exterior appearance and longlisting curb appeal with maximum protection from wind-driven rain. Available in a wide range of custom colors, ConFlex XL is ideal for all types of commercial and residential new construction or repaints on stucco, concrete panel, pre-cast concrete panel and CMU.

Get in contact with Sherwin-Williams Paints

Technical specification
  • Unique ref.sw-063
  • Product familyPaints and Varnishes
  • Product groupConFlex™
  • TypeObject (single object)
  • Date of publishing2020-01-27
  • Edition number1
Related
  • Material mainPaint
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • IFC classificationSurface
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 2015 CodePr_35
  • Uniclass 2015 DescriptionCovering and finishing products
  • CSI MasterFormat 2014 Code09 00 00
  • CSI MasterFormat 2014 TitleFinishes
  • OmniClass Number23-15 21 11
  • OmniClass TitlePaints and Varnishes
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit