Publish your products
apartment door with multi-point locking BS2600 (RC 2)
SIEGENIA

apartment door with multi-point locking BS2600 (RC 2)

A house is a building; a home is a feeling. A sense of carefree protection, which can only arise where you

feel safe. Your house will securely become a home with KFV. This is room comfort of the SIEGENIA Group. Thanks to systems of burglar resistance that result from maximum quality and 150 years of expertise. Thanks to additional locking elements in the auxiliary lock case, our multi-point lock BS2600 reinforces the burglar resistance over the entire height of the door. Because a multi-point lock from KFV is not just a series of different locking mechanisms; it is a perfectly coordinated system of exceptionally high-quality and functionally reliable individual components. The police recommend at least resistance class RC2 for entrance doors. With the quality brand SIEGENIA KFV, solutions up to RC4 and VdS class C are easily possible. All with one goal: Stealing time from the burglar. Because after two to three minutes, almost every perpetrator gives up his attempt.

Specification
  • Multi-point lock BS2600 (key operated) for use in timber, PVC and metal doors. Multi-point lock, each with with 2 galvanically finished steel round bolts and hook bolts with 20 mm cache and continuous, galvanised faceplate, 2170 mm length, boxes bolted to faceplate. The steel round bolts and hook bolts in combination with the high-quality KFV frame parts provide a high standard of thermal insulation and optimum sealing. The steel round bolts make it difficult to pry open the door, the hook bolts make it difficult to prise the door leaf and frame apart. Main lock with closed box, prepared for profile cylinder with cylinder operated lock, with main lock bolt, with maintenance-free PVC-coated softlock latch. Lock breakthroughs for the continuous screwing of the hardware with chip-protection bushes. Locking and unlocking via single turn key rotation with bar counter-pressure retention. Smooth gear and latch lever operation. - Can be used on DIN right and left due to reversible latch - Can be used for door elements with burglar resistance in accordance with DIN EN 14351, tested and classified in accordance with DIN EN 1627 – -1630 - The main lock fulfils the safety-relevant features of DIN 18251 – 3 class 3, the auxiliary locks class 4 - VDS certification to class B According to version, can be delivered with 25 to 80 mm backset, PZ dimension 72 to 94 mm, spindle square 8 to 10 mm. Product: KFV Type: BS2600
Technical specification
  • Unique ref.SI-KFV01-BS2600
  • Product familyDoor systems
  • Product groupDoor systems
  • TypeObject (single object)
  • Date of publishing2019-01-04
  • Edition number1
  • Height (mm)2110
  • Width (mm)1110
Related
  • Material mainWood
  • Material secondaryWood
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Hardware
  • IFC classificationDoor
  • Uniclass 2015 CodePr_30_36_08_54
  • Uniclass 2015 DescriptionMultipoint door locks
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit