Publish your products
1-sash front door with Genius and panic function
SIEGENIA

1-sash front door with Genius and panic function

A house is a building; a home is a feeling. A sense of carefree protection, which can only arise where you

feel safe. Your house will securely become a home with KFV. This is room comfort of the SIEGENIA Group. Thanks to systems of burglar resistance that result from maximum quality and 150 years of expertise. Our extensive complete KFV range of locks and multi-point locks offers various tried-and-tested solutions for fire rated doors, emergency exit locks in accordance with EN 179, and panic door locks in accordance with EN 1125. These are distinguished by maximum functional reliability and total ease of operation. For very sophisticated objects, you can also combine enhanced burglar resistance with automatic ease of use. Because even panic solutions up to resistance class RC4 with integrated GENIUS motor function are possible with SIEGENIA KFV.

Specification
  • Panic multi-point lock GEP EP960 for use in single-sash escape and rescue routes in accordance with EN 179 and EN 1125 for timber, PVC or metal doors. Electro mechanical panic multi-point lock with 2 auxiliary boxes, each with 1 galvanically finished steel round bolt and hook bolt with 20 mm cache and continuous faceplate, matt brushed stainless steel, 2170 mm length, boxes bolted to faceplate. The steel round bolts make it difficult to pry open the door, the hook bolts make it difficult to prise the door leaf and frame apart. Main lock with closed box, prepared for profile cylinder with cylinder operated lock, with main lock bolt, locking and unlocking by turning the key 90 degrees. Opening in the direction of escape is possible at any time by activation of the lever handle. Fully automatic locking part of all elements after closing the door. Locking part generally with deadbolt counter-pressure retention. Unlocking of the complete multi-point lock - Electro-mechanically via electrical impulse - From the inside via the lever handle by the integrated panic function - Mechanically via the cylinder lock (also in case of power failure) Can be released via the lever handle in the direction of escape at any time. - Can be used on DIN right and left due to reversible latch - Direction of escape adjustable (function B) - Complete menu navigation when installed - Day/night operation adjustable via LED button on the secondary sash - Can also be combined with external components such as clock timer, motorised door drive, fingerprint, KFVkeyless or alarm system - Cylinder with free-running cam is not necessary - Can be used for door elements with burglar resistance in accordance with DIN EN 14351, tested and classified in accordance with DIN EN 1627 – -1630 - The main lock fulfils the safety-relevant features of DIN 18251 – 3 class 3, the auxiliary locks class 4 Available versions - Panic function B, E - Backset 35, 40, 45, 55 and 65 mm - Faceplate versions F16, F20, F22, F24, P6x22, P6x24, P8x22, P8x24, P10x30 - PZ dimension 72, 74, 92 and 94 mm - Spindle square 9 mm Product: KFV Type: GEP EP960B or GEP EP960E (according to function)
Technical specification
  • Unique ref.SI-KFV02-GEP_EP960
  • Product familyDoor systems
  • Product groupDoor systems
  • TypeObject (single object)
  • Date of publishing2019-01-04
  • Edition number1
  • Height (mm)3000
  • Width (mm)1300
Related
  • Material mainAluminum
  • Material secondaryAluminum
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)200
Classification
  • BIMobject CategoryDoors - Hardware
  • IFC classificationDoor
  • Uniclass 2015 CodePr_75_30_27_27
  • Uniclass 2015 DescriptionElectromechanical door locks
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit