Publish your products
Door Detective® Plus
Door Detective® Plus

    Door Detective® Plus

    The Door Detective is a doorway-mounted detection and direction control system ideal for any access-controlled area where an intruder could cause damage or theft. The technology detects tailgating, directional violations, and intruders by preventing someone from taking advantage of a closing door. The Door Detective access control solution monitors, detects, and alerts if a breach has occurred. Additionally, the Door Detective is compatible with leading access control systems to provide notifications if a violation occurs.

    Powered by a dedicated high-speed onboard micro-controller with proven optical systems, it's the most accurate and cost-effective solution to monitor movement through an access-controlled door. The Door Detective Plus will monitor the passage of people and objects through your doorway once the door is unlocked or opened. Something that the access control system cannot achieve on its own.

    Some of the most common places where the Door Detective is utilized are laboratories where security is paramount, server rooms, corporate offices, campus facilities, retail spaces, distribution centers, and even gyms (among other industries).

    Keywords: security, tailgating, access control, door security, door locks, intrusion, unauthorized access, physical security, alarms, direction violations, population control, doorway-mounted, door monitoring, entry security, double door security, anti-tailgating device, tailgating device, door lock.

    Specification
    • DOOR DETECTIVE PLUS TECHNICAL SPECIFICATIONS

      Enclosure dimensions Plus model

       Height: 29.5” (750 mm)

       Width: 2.4” (61 mm)

       Length: 4.25” (108 mm)


      Weight 

       6.6 lbs/3kg 


      Inputs from Access Control

       Entry request (normally open closing for 1 second)

       Exit request (normally open closing for 1 second)

       Visitor access in & out (normally open momentary closing contact)

       Door sensor

       Fire panel integration- Optocoupled Input 12-24 V DC @ 25mA nominal 


      Optics 

       Infrared optical matrix – 12 pulsed beam paths

       Optical performance up to 88.6” (2,250 mm)

       Infrared wavelength nm 940

      Environmental 

       Temperature: 41 F (5 C) to 122 F (50 C)

       Humidity: 5-95% noncondesing

       Energy consumption per door: 63kw hours per annum

      Outputs to Access System

       Entry monitor (normally closed open for 1 second)

       Exit monitor (normally closed open for 1 second)

       Alarm 1 (normally closed, opening for 1s)

       Door contact (normally closed contact)


      Speed of throughput* 

       1 person / second (subject to access control system)

       Card buffering capacity: 10 cards max

      Power requirements 

       Supply rating: 12 to 24 V DC 4W

       POE: Class 2 standard device

      Display

       Tri-color LED diffused through frosted acrylic windows

      Tailgate detection distance 

       0.79” (20 mm) minimum 

      Ethernet connection 

       RJ45 TCP/IP port 

      Audible indicators

       Multiple single-tone sounders

      for status and alarms

      Keywords: door security, door monitoring, security, tailgating, access control, door security devices, door locks, intrusion, unauthorized access, physical security, alarms, direction violations, population control, doorway-mounted, door monitoring, entry security, double door security, anti-tailgating device, tailgating device, door lock.

    Technical specification
    • Unique ref.door-detecitve-plus
    • Product familySecurity Entrance Systems
    • Product groupSecurity Anti‑Tailgating Sensors
    • TypeObject (single object)
    • Date of publishing2023-04-17
    • Edition number1
    • Height (inches)29.6
    • Width (inches)2.47
    • Depth (inches)4.68
    Related
    • Material mainStainless steel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Lbs)6.6
    Classification
    • BIMobject CategoryDoors - Security
    • IFC classificationAlarm

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States