Publish your products
Precast Concrete Plunge Pool, Pool with a View (13′x7′)

Precast Concrete Plunge Pool, Pool with a View (13′x7′)

ARTISANALLY CRAFTED PRECAST CONCRETE PLUNGE POOL

Full Plunge (13′x7′) - Our most popular size offers maximum space and water volume while still being small enough to be extremely efficient and easy to maintain.

Seamless Elegance Meets Nature

With their sleek design and materials inspired by nature, Soake Pools blend seamlessly with the beauty of any outdoor space and add a design focal point. Our plunge pools come in several sizes and offer limitless tile options for the inside of your pool—for just the look you want.

YEAR-ROUND RELAXATION - Soake Pools are designed to be cool in the summer and warm in the winter.

SPACE SAVING - Fits perfectly in small gardens, patios, or other outdoor spaces.

HEALTH BENEFITS - Great for muscle recovery, stress reduction, and low-impact aerobics.

QUICK, EASY INSTALL - Save many months of on-site construction compared to a traditionally built pool.

EASY MAINTENANCE - 90% less water than the amount used in a traditional large pool.

Specification
  • Standard Features & Equipment

    • Fully-tiled interior
    • Salt water sanitation system
    • Variable speed pump and filter
    • LED color changing pool light
    • Engineered and reinforced concrete shell
    • Tiled concrete bench with single step
    • App-based automation to control your pool from your smart phone

    Optional Features & Equipment

    • Propane or natural gas heater
    • Electric heat pump (for warmer climates or seasonal use)
    • Multi-step tiled concrete bench
    • Waterfalls or return jet fittings over bench
    • Lockable pool cover
    • Static swim system (for exercise with resistance)
    • AOP sanitation
    • Floating pool alarm
    • Hide skimmer lid
Technical specification
  • Unique ref.plunge-pool-full-long-bench
  • Product familyPlunge Pool
  • Product groupFull Plunge Pool
  • TypeObject (single object)
  • Date of publishing2026-03-16
  • Edition number1
Related
  • Material mainConcrete
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySports & Recreation - Swimming pool
  • Uniclass 2015 CodeEn_42_85_60
  • Uniclass 2015 DescriptionOutdoor swimming pools
  • CSI MasterFormat 2014 Code13 11 00
  • CSI MasterFormat 2014 TitleSwimming Pools
  • OmniClass Number23-21 29 21 15
  • OmniClass TitleSwimming Pools

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States