Publish your products
AGEPAN® THD cover M

AGEPAN® THD cover M

AGEPAN® THD cover M is a homogeneous, lightweight and hydrophobised wood fibre insulation board according to EN 13171. It is suitable for use on exterior walls behind ventilated façades as well as for above- and below-rafter insulation in roofs. Its low thermal conductivity provides excellent protection against winter cold and summer heat, helping to reduce heat loss and maintain a stable indoor climate.

As a UDP-A type underlay board, it acts as a second water-shedding layer while remaining vapour-permeable, windproof, and rainproof. AGEPAN® THD cover M combines high compressive strength with easy and efficient installation, and can be used on both sides.

  • Excellent protection against summer heat and winter cold
  • Quick and easy installation – low waste, reversible for both sides
  • UDP-A underlay board – second water-shedding layer, vapour-permeable, windproof and rainproof
  • Temporary roof function – weather-resistant for up to 4 weeks
  • Natural product – ecological, environmentally friendly and recyclable
Specification
  • Technical Data: • Standard: DIN EN 13171 • Raw density: ~140 kg/m³ • Nominal thermal conductivity λD: 0.040 W/mK • Rated thermal conductivity λB: 0.042 W/mK • Water vapour diffusion resistance factor µ: 4 • Compressive stress/strength: ≥ 70 kPa • Tensile strength perpendicular to the plane of the board: ≥ 7.5 kPa • Short-term water absorption: ≤ 1 kg/m² • Flow resistance: ≥ 60 kPa·s/m² • Specific heat capacity: 2100 J/kgK • Maximum application temperature: 110 °C • Formaldehyde emission class: E1 • Fire behavior: Euroclass E (DIN EN 13501-1) • Outdoor exposure: up to 4 weeks • Board marking: WF-EN 13171-T4-WS1,0-DS(70,-)2-CS(10/Y)70-TR7,5-MU4-AF100 • Disposal: Waste wood category A2; AVV: 030105, 170201 Applications acc. to DIN 4108-10: • Roof/Ceiling: External insulation of roof or ceiling , protected from weathering, insulation beneath waterproofing layers DAA-dh • External insulation of roof or ceiling, protected from weathering, insulation beneath roof coverings DAD-dm • Wall: External wall insulation behind cladding WAB-dm • Insulation of timber frame, timber panel construction, and similar cavities WH
Technical specification
  • Unique ref.agepan-thd-cover-m
  • Product familyAgepan®
  • Product groupWOOD FIBRE INSULATION BOARDS
  • TypeBuilding Materials
  • Date of publishing2025-09-29
  • Edition number1
Related
  • Material mainWood
  • Material secondaryInsulation
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction Materials - Insulation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit