Publish your products
AGEPAN® THD install pro

AGEPAN® THD install pro

AGEPAN® THD install pro

AGEPAN® THD install pro is a straight-edged wood fibre insulation board in accordance with DIN EN 13171, featuring an asymmetrical density profile and pre-milled installation channels. It is vapour-permeable, thermally insulating, and moisture-absorbent. The pre-milled grooves allow for quick and clean preparation of cable ducts, saving time and reducing mess.

The board can be directly screwed into place, saving material, time, and costs. Its high abrasion resistance reduces fibre residues in plaster, while the asymmetrical density profile provides exceptional strength and durability.

  • Pre-milled grooves for quick and clean creation of cable ducts
  • Direct screw fastening – saves material, time, and costs
  • Electrical installation possible without extra effort
  • High abrasion resistance – fewer fibres in plaster, saving time and material
  • Extremely high strength due to asymmetric density profile – reduced risk of damage
  • Vapour-permeable, thermally insulating, and moisture-absorbent
Specification
  • Technical Data: • Standard: EN 13171 • Raw density: ~230 kg/m³ • Nominal thermal conductivity λD: 0.047 W/mK • Rated thermal conductivity λB: 0.049 W/mK • Water vapour diffusion resistance factor µ: 3 • Compressive stress/strength: ≥ 200 kPa • Tensile strength perpendicular to the plane of the board: ≥ 10 kPa • Short-term water absorption: ≤ 1 kg/m² • Specific heat capacity: 2100 J/kgK • Maximum application temperature: 110 °C • Formaldehyde emission class: E1, NAF (<0.03 ppm) • Fire behavior: Euroclass E (DIN EN 13501-1) • Board marking: WF-EN 13171-T3-CS(10/Y)200-TR10-WS1,0-MU3 • Disposal: Waste wood category A2; AVV: 030105, 170202 Applications acc. to DIN 4108.10: • Wall: Insulation of timber frame, timber panel constructions, and similar cavities WH • Interior wall insulation WI • Insulation of room partitions WTR
Technical specification
  • Unique ref.agepan-thd-install-pro
  • Product familyAgepan®
  • Product groupWOOD FIBRE INSULATION BOARDS
  • TypeBuilding Materials
  • Date of publishing2025-09-29
  • Edition number1
Related
  • Material mainWood
  • Material secondaryInsulation
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction Materials - Insulation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit