Publish your products
AC Home Level 2 Electric Vehicle Charger

AC Home Level 2 Electric Vehicle Charger

4.7 out of 5 stars4.7(9 reviews)
Home Electric Vehicle Charging Station

The AC Home is a versatile Level 2 Electric Vehicle Charger designed for residential use, offering robust charging capabilities with an output power rating of up to 12kW at 240V AC and 50A.

Standard sizes
Widths: 7 23/64"
Depths: 5 13/128"
Heights: 13 7/32"

  • Ideal for residential EV charging applications.
  • Adjustable output from 6A to 50A via mobile app.
  • Compatible with SAE J1772 connector; 25ft cable length.
  • Unique in-body holster design for space-saving installation.


This charger stands out with its adjustable output amperage, allowing users to fine-tune charging from 6A to 50A via a mobile app. Compatible with SAE J1772 connectors and boasting a 25-foot cable, it ensures convenience and flexibility for various vehicle placements. The AC Home Charger is engineered with durable protection features, including overcurrent, overvoltage, and surge protection, and operates efficiently in extreme temperatures ranging from -40°F to +131°F. Its comprehensive connectivity options, with Bluetooth, Wi-Fi, and Ethernet, enhance user interaction through the app interface and cloud. Available in plug-and-play models with NEMA 6-50 or NEMA 14-50 plugs or a hardwired variant, this charger is certified by UL and Energy Star and complies with NEC standards, offering a reliable, efficient solution for home EV charging needs.
Specification
  • Construction
    • Dimensions: 13"x7"x3" (336x187x85mm)
    • Weight (Includes Charger, Cable, Connector & Holster): Ranges Between 13 lbs. (5.9 kg) - 15.9 lbs. (7.2 kg)
    • Mounting: Wall or Floor Using a Pedestal
    • Enclosure Rating: NEMA 4
    Power
    • Input/Output Power Rating & Current: 9.6kW (240V AC40A) or 12kW (240V AC50A)
    • Output Amperage: Adjustable via Mobile App, from 6A to 40A or 50A
    • Input/Output Voltage: 208V±15%; 240V±15%, 60Hz
    • Network Type: L1/N+PE, L1/L2/PE
    • Connector Type: SAE J1772, 25ft (7.5m)
    • Ground Fault Detection: 20mA CCID
    • Protection: Overcurrent, Overvoltage, Undervoltage, Integrated Surge Protection
    • Power Measurement Accuracy: +/- 1.0% From 1% To Full Scale
    • Power Cord: NEMA 6-50 / NEMA 14-50 / Hardwired
    Operational Ratings
    • Operating Temperature Range: -40°F ~+131°F (-40°C ~+55°C)
    • Storage Temperature Range: -40°F ~+185°F (-40°C ~+85°C)
    User Interface
    • Status Indication: LED/APP
    • User Interface: Mobile App; Cloud Application
    • Connectivity: Bluetooth, Wi-Fi, Ethernet, CAN, RS485 (For Energy Meter Connection)
    • User Authentication: Mobile App, AutoStart, RFID Card
    • Card Reader: Optional: ISO 15693, ISO 14443, NFC
    • Software Update: OTA
    Certification & Standards
    • Safety & Compliance: UL 2231-1, UL 2231-2, UL2594, NEC Article 625, CSA C22.2
    • EMC Compliance: FCC 15 Class B
    • Certification: Energy Star, OpenADR 2.0b
Technical specification
  • Unique ref.SSG_Charger_Electric_Vehicle_AC_Home_PCS
  • Product familyBuisness
  • Product groupEV Chargers
  • TypeObject (single object)
  • Date of publishing2025-01-28
  • Edition number1
Related
  • Material mainPowder coated steel
Classification
  • BIMobject CategoryElectrical - Electric Vehicle Charger
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code48 19 13
  • CSI MasterFormat 2014 TitleElectrical Power Generation Battery Charging Equipment
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit