Publish your products
Archival Museum Cabinet - 423 Series

Archival Museum Cabinet - 423 Series

Spacesaver’s Archival Museum Cabinet: 423 Series

The Spacesaver’s Archival Museum flat file cabinet series features a convenient stackable design that helps you make the most of your floor space—or, if stacked two units high, provides a useful extra working surface.

The Archival Museum 423 Series flat file shown is available in (4) - 4” drawers with a 4” base with a 3” toe kick.

Spacesaver’s Archival Museum Cabinets offer the features you’ve come to know and trust over the years. Every cabinet is designed from the ground up to protect collections and provide efficient, convenient access.


Specification
  • STANDARD FEATURES:

    • DURABLE:
      Solid, heavy-gauge steel, reinforced welded construction
    • CUSTOMER SAFETY:
      Drawers include interference type safety stop mechanisms to prevent trays from accidentally extending (trays can be fully removed by engaging the latch)
    • DRAWER CAPACITY:
      100 lb. capacity per drawer
    • 35 NON-OFF-GASSING POWDER-COAT PAINT OPTIONS:
      Minimize deterioration risk with paint that provides a clean, durable finish.
    • THREADED INSERTS:
      With integrated top and side threaded inserts, cabinets come from the factory ready to be stacked or bolted together.

    AVAILABLE DIMENSIONS:
    Width
    92”
    Height (Includes 4” base)
    21.625”
    Depth
    60.75”D

    DRAWERS:

    423-4 Series
    (4) - 4” drawers
    Usable Drawer Sizes: 87.25”L x 58.47”D x 2.81”H
    Weight: 854 lbs.

    BASE OPTIONS:

    • 4” Option (Shown on model)
      92”L x 57.75”D x 4”H
      Weight: 48.4 lbs.
    • 6” Option
      92”L x 57.75”D x 6”H
      Weight: 61.3 lbs.
    • Caster
      92”L x 60.75”D x 8”H
      Weight: 116.1 lbs.
Technical specification
  • Unique ref.spacesaver-archival-museum-cabinet-423
  • Product familyMuseum Storage
  • Product groupPreservation Cabinets, Archival Cabinets, Art Racks
  • TypeObject (single object)
  • Date of publishing2020-09-22
  • Edition number1
  • Height (inches)21.62
  • Width (inches)92
  • Depth (inches)60.75
Related
  • Material mainPowder coated steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code10 56 13
  • CSI MasterFormat 2014 TitleMetal Storage Shelving
  • OmniClass Number23-21 11 11 11
  • OmniClass TitleCommercial Storage Shelves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States