Publish your products
Static 4 Post Shelving Starter Closed Uprights
Static 4 Post Shelving Starter Closed Uprights

    Static 4 Post Shelving Starter Closed Uprights

    4.1 out of 5 stars4.1(7 reviews)

    4-Post & Case Type Shelving

    Attractive, versatile and easy to access, Spacesaver's 4-Post Shelving is a highly adaptable, cost-effective storage solution for virtually anything you wish to store. All Spacesaver shelving can be fitted with custom tops and end panels to integrate with a building's design and incorporated into a High Density Mobile System. 

    Shelving Available Configurations

    • Standard Height 9/16
    • Shelf Depths 9-36 in 1" increments
    • Heavy Duty Height 9/16
    • Shelf Depths 9-36 in 1" increments
    • Shelf Width 12-72 in 1" increments
    • Clear Width 10-70 in 1" increments

     Uprights Available Configurations

    • 5-3/4 - 143-3/4 in 1-1/2" increments
    • Useable Height 3-141 in 1-1/2" increments

    Uprights

    Uprights consist of 18 ga. (1.2 mm) cold rolled steel formed into either a 2” (50 mm) wide “Tee” shape common post, or a 1” (25 mm) wide “Angle” shape end post. Keyhole-shaped slots are placed on 1-1/2” (38 mm) centers vertically on the inner face of the posts. “Closed” uprights shall have a 24 ga. (.60 mm) closure panel between the posts. “Open” type uprights shall have at least three 3” (76 mm) wide x 18 ga. (1.2 mm) spacers between the posts.

     Shelves

    Standard 22-gauge (.75 mm) or heavy-duty 18-gauge (1.2 mm) patented universal slotted or plain shelves. For added safety, there are no exposed metal edges. Shelves supported with 11-gauge (3.1 mm) or 14-gauge (1.9 mm) shelf supports.

    Unlimited Shelving Options

    Designed to adapt to both stationary and mobile storage applications, Spacesaver's 4-Post Shelving System offers a comprehensive choice of options. To enhance their functional utility, individual shelving units can be equipped with lockable doors, storage and file drawers, bins and pull-out reference shelves, as well as a broad array of storage accessories, accommodating a wide array of materials.

    Anti-Tip Protection

    Our 4-Post Shelving can be equipped with anti-tip devices to help comply with seismic requirements, providing an extra measure of system stability and safety, even in seismically active areas.

    If you need a custom size or want to know more about 4-Post Shelving, please don’t hesitate to contact us. We’re here to help.

    Accessories

    • Double-Face Through Shelf with Centerstop
    • Bin Divider with Acrylic Bin Front
    • Divider Rods
    • Universal Shelf
    • Pull-out Reference Shelf
    • Roll-Out Interior Drawer
    • Receding Door
    • Closed File Drawer
    • Storage Drawer
    • Hanging Files
    • Hinged Doors
    • Aisle Identification Options
    • Label Holder
    • Hanger Railcur

    Technical specification
    • Unique ref.spacesaver-shelving-static-4post-starter-closed-uprights
    • Product familyEducation & Library
    • Product groupFlexible Shelving, Library Shelving, Mobile Shelving, Day Use Lockers
    • TypeObject (single object)
    • Date of publishing2018-01-01
    • Edition number1
    • Height (inches)75.25
    • Width (inches)42
    • Depth (inches)12
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States