We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Day Use Lockers - Multi Tier

Unique ref.: spacesaver-day-use-locker-multi-tier
Brand: Spacesaver Corporation
Product family: Day Use Lockers
Product group: Day Use Lockers
Date of publishing: 2019-01-28
Edition number: 1
Type: Object (single object)
Download (3)

High-quality, sleek-looking, and built with a full, overlay door with Euro-style concealed hinges, these Day Use Lockers are the ideal solution for an open office environment, where personal storage is at a premium. Day Use Lockers are designed to be the building blocks that create a more inspiring and productive work space. 

Spacesaver’s Day-Use Lockers are made with a durable metal frame and either a metal or high-pressure laminate door, each of which offer an array of lock options. These Day Use Lockers can be used to store laptops, purses, backpacks, workout gear, and other personal belongings without sacrificing the style of the overall work environment.

This Revit model is flexible to our standard dimensions and can be 1 to 5 tiers high.

Locker Frame Dimensions:
Heights: 24", 36", 54", 60", 72"
Widths: 12", 15", 18"
Depths: 12", 15", 18", 24"

*The metal colors represented should purely be used as an estimate. We are not implying that the RAL color provided is a direct equivalent, rather a close estimate.


Material main: Steel
Material secondary: Steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L82113
Uniclass 1.4 Description: Lockers
Uniclass 2.0 Code: PR-35-77-48
Uniclass 2.0 Description: Lockers
Uniclass 2015 Code: Pr_40_30_78_48
Uniclass 2015 Description: Lockers
NBS Reference Code: 35-77-48
NBS Reference Description: Lockers
CSI MasterFormat 2014 Code: 10 51 13
CSI MasterFormat 2014 Title: Metal Lockers
OmniClass Number: 23-19 13 11
OmniClass Title: Metal Lockers
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Depth 12 ; 15 ; 18 ; 24 in
Door Material Metal ; High-Pressure Laminate
Height 24 ; 36 ; 54 ; 60 ; 72 in
Lock Type DigiLock displayed, various options
Material Metal
Number Of Doors 1 qty — 5 qty
Power Optional in each opening
Width 12 ; 15 ; 18 in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Metal

BIMobject®