Publish your products
Field LED 900 - MONO LED Sports Lighting Fixture
Field LED 900 - MONO LED Sports Lighting Fixture
Field LED 900 - MONO LED Sports Lighting Fixture
Field LED 900 - MONO LED Sports Lighting Fixture
Field LED 900 - MONO LED Sports Lighting Fixture
Field LED 900 - MONO LED Sports Lighting Fixture
Field LED 900 - MONO LED Sports Lighting Fixture
    Archived

    Field LED 900 - MONO LED Sports Lighting Fixture

    • 880W LED illumination

    • 1800K ~ 5700K option

    • Patented cooling system

    • DMX Controllable

    • Up to 106,000+ lumens delivered

    • 70 CRI ~ 90 CRI option

    • No Plastics in Light Path

    • Limited Glare

    • Broadcast Quality

    • Optimal Thermal Design

    • Advanced Intelligence

    Specification
    • LIGHT & OPTICS
      LUMEN OUTPUT RANGE79764 ~ 101384
      LUMEN-TO-WATT RANGE90 ~ 129 LM/W
      CRI/TLC OPTIONS75/75, 90/85
      CCT OPTIONS2200K ~ 6000K
      NEMA OPTIONS3/4/5/7
      ELECTRICAL
      SYSTEM POWER880W
      FREQUENCY RANGE45~66 Hz
      INPUT VOLTAGE (LOW VOLTAGE)277V ~ 305V
      INPUT VOLTAGE (HIGH VOLTAGE)277V ~ 500V
      DC VOLTAGE51V
      CURRENT RANGE16.5A MAX
      POWER FACTOR90% @ 277V
      THD<15%
      INRUSH CURRENT<40A
      ELECTRICAL CERTIFICATIONSFCC, CE, ETL, IK-08, CB, KC, UL 924
      SURGE PROTECTIONL-N 5.5kV ~ L-N-PE 11kV
      OVER TEMPERATURE PROTECTIONAUTOMATIC RECOVERY
      OVER VOLTAGE PROTECTIONRECOVERY AFTER POWER CYCLE
      OVER LOAD PROTECTIONAUTOMATIC RECOVERY
      CONSTRUCTION
      OPERATING TEMPERATURE RANGE-40°C TO +40°C
      USAGE ENVIRONMENTSINDOOR, OUTDOOR
      MOUNTING OPTIONSPEDESTAL, PENDANT
      ENVIRONMENTAL CERTIFICATIONSRoHS, FCC, SALT SPRAY (MIL-STD-810)
      VIBRATIONANSI C136.31-2010 3G
      EFFECTIVE PROJECTED AREA (EPA)1.93 WITH VISOR OR WITHOUT VISOR
      APPROXIMATE WEIGHT55 LBS
    Technical specification
    • Unique ref.field-led-900
    • Product familyLED Lighting
    • Product groupField LED
    • TypeObject (single object)
    • Date of publishing2024-03-04
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11 21
    • OmniClass TitleSpecialized Lighting Fixtures