This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Glass railings system LK60

Unique ref.: steelpro_lk
Brand: Steelpro
Product family: Railing Systems
Product group: LK60
Width (mm): 60
Height (mm): 1100
Depth (mm): 1000
Date of publishing: 2015-01-13
Edition number: 1
Type: Object (single object)
Download (9)
Steelpro’s LK60 glass railing system was one of the first designed in Europe in year 2007. The post free, full glass railing is made and designed in Finland and can be used indoors as well as outdoors.

Our glass railing profiles are manufactured from aluminium by extrusion technique and are usually delivered in 6 meter long poles. LK-glass railing systems are suitable for both outdoor and indoor spaces and the unique wedge system guarantee’s a working and well thought-out product.


Material main: Glass
Material secondary: Stainless steel
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 18

BIMobject Category: Construction - Railing
IFC classification: Railing
UNSPSC name: Rails
UNSPSC code: 301031
Uniclass 1.4 Code: L4421
Uniclass 1.4 Description: Railings
Uniclass 2.0 Code: PR-50-50-xx
Uniclass 2.0 Description: Radar Controllers

BIMobject®