Publish your products
STIEBEL ELETRON Water Heaters Heat Pumps WWK 222 H

STIEBEL ELETRON Water Heaters Heat Pumps WWK 222 H

Choose a powerful partner for your hot water Robust and especially powerful – these are the defining features of this air source heat pump. The compact appliance with stove-enamelled metal casing is specially designed for your qualified contractor to install in your garden. From there, it will supply several draw-off points in your home with pleasant hot water, and ensure reliable operation and a long service life as well. Link up to self-generated electricity If you use your heat pump in recirculation air mode, it can also be installed indoors. Wherever you site the appliance, it can do more: do you generate your own solar power? Then make use of that for your DHW heating. The heat pump can be easily linked up to a photovoltaic system.
Specification
  • - Heat pump technology from Stiebel Eltron has been developed since 1976. -Use the technique to support the expansion of the hot water tank with springs. make the service life longer -Special condenser with spring retaining the contraction-expansion of the hot water tank This ensures optimum heat transfer efficiency. -Won the winner of the X Award - Ready to use the smart grid system and can be connected to a solar power system that saves more costs - Easy maintenance as the cover can be easily removed. and easy access to heating parts
Technical specification
  • Unique ref.STIEBEL_ELETRON_Water_Heaters_Heat_Pumps_WWK_222_H
  • Product familyWater Heaters
  • Product groupHeat Pumps
  • TypeObject (single object)
  • Date of publishing2022-06-27
  • Edition number1
  • Height (mm)1545
  • Width (mm)690
Related
  • Material mainSheet metal
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)120
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • OmniClass Number23-31 29 13
  • OmniClass TitleHot Water Tank Heaters

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit