Publish your products
STIEBEL ELTRON Water Heater EVS
STIEBEL ELTRON Water Heater EVS
STIEBEL ELTRON Water Heater EVS
STIEBEL ELTRON Water Heater EVS
STIEBEL ELTRON Water Heater EVS
STIEBEL ELTRON Water Heater EVS

    STIEBEL ELTRON Water Heater EVS

    4.8 out of 5 stars4.8(6 reviews)

    STIEBEL ELTRON Water Heater EVS

    › Power 1,500, 2,000 Watt
    › Safe to use with earth leakage circuit breaker (ELCB) and Thermostat and Safety Valve

    Thai

    • กำลังไฟ 1,500 , 2,000 วัตต์
    • ปลอดภัยในการใช้งาน ด้วยอุปกรณ์ป้องกันอันตรายจากไฟฟ้ารั่ว (ELCB) และน้ำร้อนเกินกำหนด เทอร์โมสตัท (Thermostat) และวาล์วนิรภัย (safety valve)
    Technical specification
    • Unique ref.STIEBEL_ELTRON_Water_Heater_EVS
    • Product familyHVAC
    • Product groupWater Heaters
    • Date of publishing2020-12-25
    • Edition number1
    • Height (mm)543
    • Width (mm)305
    • Depth (mm)337
    Related
    • Material mainABS
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryPlumbing - Water heaters

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit