Publish your products
Storax floor hatch  CLA
Storax floor hatch  CLA
Storax floor hatch  CLA

    Storax floor hatch CLA

    Type CLA | Aluminium floor cover, odour and watertight, standard filled with strong composite aluminium honeycomb panel. Frame and cover made of extruded aluminium profiles. Installation height 76.5 mm. 24 mm free height for tiling or other finishes.
    Specification
    • Type CLA | Aluminium cover, odour- and watertight, filled with composite aluminium plate. Frame and cover made of extruded aluminium profiles. Installation height 76.5 mm. Cover filled with strong composite aluminium honeycomb plate, 24 mm free height for tile finishing. Breaking load 15 kN according to EN 124. Odour- and watertight due to high-grade chemical-resistant sealing. Supplied complete with all accessories and clear installation instructions. Ultra-fast installation. Standard sizes: CLA 22 (200×200 mm), CLA 33 (300×300 mm), CLA 44 (400×400 mm), CLA 55 (500×500 mm), CLA 64 (600×400 mm), CLA 66 (600×600 mm), CLA 86 (800×600 mm), CLA 88 (800×800 mm), CLA 106 (1000×600 mm).
    Technical specification
    • Unique ref.cla
    • TypeBuilding Materials
    • Date of publishing2025-09-08
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Access doors & panels

    Region availability

    Europe
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit