Publish your products
Storax floor hatch RVA
Storax floor hatch RVA

    Storax floor hatch RVA

    Type RVA | Standard aluminium hatch, odor- and watertight, with aluminium checker plate cover. Breaking load 15 kN according to EN 124
    Specification
    • Type RVA | Standard aluminium hatch, odor- and watertight, with aluminium checker plate cover. Breaking load 15 kN according to EN 124. Installation height 35 mm (total height incl. reinforcement 65 mm). Easy to open/close via hex bolts. Cover made of aluminium checker plate. Surface treatment: bare aluminium. Standard sizes: RVA 33 (300×300 mm), RVA 55 (500×500 mm), RVA 64 (600×400 mm), RVA 66 (600×600 mm), RVA 86 (800×600 mm), RVA 88 (800×800 mm), RVA 106 (1000×600 mm), RVA 108 (1000×800 mm), RVA 110 (1000×1000 mm).
    Technical specification
    • Unique ref.rva
    • TypeBuilding Materials
    • Date of publishing2025-09-08
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Access doors & panels

    Region availability

    Europe
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit