Publish your products
STRUGAL S47 Window (Five Leaf-Folding)
STRUGAL S47 Window (Five Leaf-Folding)
    Strugal

    STRUGAL S47 Window (Five Leaf-Folding)

    4.8 out of 5 stars4.8(12 reviews)
    An optimal solution for large openings. Straight line design and 48 mm frame enabling opening of large spaces given that there is no limitation to the number of leaves. The booklet mechanism of moving leaves enables completed opening of the window.
    Specification
    • • Frames 48 mm. coplanar outside. • Leaf 40 mm. coplanar outside. • Frame view + leaf from 109 mm. • Leaf corners assembled with high performance brackets ensuring a solid and durable mitre joint. • Straight lines design. • Own manufactured high-quality hardware, accessories and joints.
    Technical specification
    • Unique ref.strugal_s47_5folding
    • Product familySistemas Practicables
    • Product groupSTRUGAL S47
    • TypeObject (single object)
    • Date of publishing2021-09-29
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Folding windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit