Publish your products
STRUGAL S72RPC Door (One-Leaf)
STRUGAL S72RPC Door (One-Leaf)
STRUGAL S72RPC Door (One-Leaf)
    Strugal

    STRUGAL S72RPC Door (One-Leaf)

    4.9 out of 5 stars4.9(9 reviews)

    An optimum solution for high-transit doors

    Coplanar door system with 72 mm frames and leaves for high-transit areas.

    Specification
      • 72.5 mm frames and sashes.
      • Coplanar pedestrian doors systems of straight lines of Eurogroove.
      • Compatible with STRUGAL S74RP accessories and elements.
      • System with central joint and possibility of reduced frame.
      • Valid for emergency exit configuration with anti-panic devices according to EN 179 and EN 1125.
      • Doors profiles with thermally broken system
      • Double sealing joint.
      • Possibility of 2 levels of thermal insulation by means of passive insulating foams and polyolefins: Basic and Efficiency (E)

    Technical specification
    • Unique ref.strugal_s72rpc1
    • Product familySistemas Practicables
    • Product groupSTRUGAL S72RPC
    • TypeObject (single object)
    • Date of publishing2018-11-09
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryPolyamide
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit