Publish your products
STRUGAL SZ SYSTEM (Composite Panel)
Strugal

STRUGAL SZ SYSTEM (Composite Panel)

The best solution for façade and interior cladding without design limitations. This Strugal Composite Panel is especially designed for façade execution in both new and rehabilitated buildings.
Specification
  • The Strugal Composite Panel is a product designed for architectural façades, consisting of two aluminium sheets bonded by a thermoplastic resin core.

    Excellent combination of materials: Provides outstanding mechanical properties, high impact resistance, superior acoustic and thermal insulation, along with high rigidity and reduced weight.

    Recommended applications: Suitable for façade execution and interior space cladding in both new and refurbished buildings.

Technical specification
  • Unique ref.strugal_sz_panel
  • Product familyPanel Composite
  • Product groupSTRUGAL PANEL COMPOSITE
  • TypeObject (single object)
  • Date of publishing2018-11-09
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryPVDF
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryWalls - Wall
  • IFC classificationSurface
  • UNSPSC namePanels or paneling
  • UNSPSC code30161505
  • Uniclass 2015 CodePr_25_71_14_06
  • Uniclass 2015 DescriptionAluminium composite panels
  • CSI MasterFormat 2014 Code07 42 43
  • CSI MasterFormat 2014 TitleComposite Wall Panels
  • OmniClass Number23-15 13 19 17
  • OmniClass TitleComposite Wall Panels
  • CSI UniFormat II CodeB20
  • CSI UniFormat II TitleEXTERIOR CLOSURE

Region availability

Europe Africa
Portugal
Morocco
Spain