Publish your products
B-0133-12ACRB8S Pre-Rinse: 8" Wall Mount, Ceramas, ADF 12" Nozzle, 2.2 GPM VR Aerator, B-0108 & Swivel

B-0133-12ACRB8S Pre-Rinse: 8" Wall Mount, Ceramas, ADF 12" Nozzle, 2.2 GPM VR Aerator, B-0108 & Swivel

8" wall mount mixing faucet with polished chrome plated brass body, add-on faucet with ceramic cartridge and lever handle, 12" swing nozzle with 2.2 GPM VR aerator, 18" riser, 44" flexible stainless steel hose with swivel, 1.07 GPM spray valve with insulated grip handle, ceramic cartridges with check valves, lever handles, 1/2" NPT female inlets, 6" adjustable wall bracket, spray valve holder and overhead spring. Certified to ASME A112.18.1/CSA B125.1, NSF 61-Section 9 and NSF 372. EPAct 2005 compliant.
Specification
  • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: Spray Valve - 1.07 GPM @ 60 psi, Flow Rate: Add-On Faucet - 2.20 GPM @ 60 psi
Technical specification
  • Unique ref.ts-brass-B-0133-12ACRB8S
  • Product familyMixing Faucets
  • Product groupPre-Rinse Unit
  • TypeObject (single object)
  • Date of publishing2019-12-12
  • Edition number1
  • Height (inches)37.56
  • Width (inches)12.62
  • Depth (inches)16.81
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)13.028
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
United States