Benchmark Ash Cladding - USABenchmark Ash Cladding - USABenchmark Ash Cladding - USABenchmark Ash Cladding - USABenchmark Ash Cladding - USABenchmark Ash Cladding - USA
View previous images
View next images
Thermory

Benchmark Ash Cladding - USA

Thermory’s Benchmark Ash cladding offers the classic, timeless sophistication of real wood combined with the exceptional durability that results from our thermal modification process. When it comes to rot resistance and stability, our Benchmark Ash cladding will take on any other real wood product, including tropical woods and other modified hardwoods. Meticulous milling means clean lines, tight seams and easy installation. With Benchmark Ash cladding, you’re guaranteed to have a well-clad wall.

Specification
    • Application: Cladding
    • Use: Exterior, Interior
    • Species: Thermally Modified White Ash
    • Color:  Exotic Brown
    • Finish: Unoiled (pre-oiled option)
    • Texture: Smooth
    • Installation type: Visible
    • Profiles: T&G, C20
    • Installation methods:  Screw
    • Durability class: 1
    • (25+ years’ protection against wood decay)
Technical specification
  • Unique ref.ash-cladding-usa
  • Collection setCladding
  • CollectionBenchmark Ash
  • Date of publishing2021-01-21
  • Edition number1
Related
  • Material mainThermally Modified Wood
  • Material secondaryWood
  • Designed inUnited States
  • Manufactured inEstonia
Classification
  • BIMobject CategoryWalls - Cladding
  • CSI MasterFormat 2014 Code07 46 23
  • CSI MasterFormat 2014 TitleWood Siding

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States