Kodiak Spruce Cladding - USAKodiak Spruce Cladding - USAKodiak Spruce Cladding - USAKodiak Spruce Cladding - USA
View previous images
View next images
Thermory

Kodiak Spruce Cladding - USA

Kodiak Spruce cladding combines the rugged texture of rough-sawn wood with the sophistication of our expert thermal modification and meticulous milling processes. At 8 inches wide, a Kodiak clad wall has fewer seams, creating a clean, modern look and installs in less time. The brushed texture is still gentle to the touch, but adds a hint of ruggedness and edge to create the hardy, natural look you want. Kodiak cladding adds a touch of the wildness to your walls. 


Specification
    • Application: Cladding
    • Use: Exterior, Interior
    • Species: Thermally Modified Spruce 
    • Color: Golden Brown
    • Finish: Unoiled (Pre-Oiled option)
    • Texture: Brushed
    • Installation type: Visible
    • Profile: C15
    • Installation methods: Screw
    • Durability class: 1
    • (25+ years’ protection against wood decay)
Technical specification
  • Unique ref.kodiak-spruce-cladding-usa
  • Collection setCladding
  • CollectionKodiak Spruce
  • Date of publishing2021-01-21
  • Edition number1
Related
  • Material mainThermally Modified Wood
  • Material secondaryWood
  • Designed inUnited States
  • Manufactured inEstonia
Classification
  • BIMobject CategoryWalls - Cladding
  • CSI MasterFormat 2014 Code07 46 23
  • CSI MasterFormat 2014 TitleWood Siding

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States