Ignite Spruce Cladding - USAIgnite Spruce Cladding - USAIgnite Spruce Cladding - USAIgnite Spruce Cladding - USAIgnite Spruce Cladding - USA
View previous images
View next images
Thermory

Ignite Spruce Cladding - USA

Ignite by Thermory mimics the beautiful, traditional look of shou sugi ban with the added benefits of thermal modification. Our process is deceptively flame-free, creating boards that only look charred. Ignite cladding is created from thermally modified spruce and brings the bold look of burned wood to your walls, without any risk of messy residue and not a flame to be found. Ignite cladding is durable, stable and long lasting cladding for those who want their walls to truly stand out.


Specification
    • Application: Cladding
    • Use: Exterior, Interior
    • Species: Thermally Modified Spruce 
    • Color:  Black
    • Finish: Painted
    • Texture: Brushed, Embossed
    • Installation type: Visible
    • Profile: C24
    • Installation methods: Screw
    • Durability class: 1
    • (25+ years’ protection against wood decay)
Technical specification
  • Unique ref.ignite-spruce-cladding-usa
  • Collection setCladding
  • CollectionIgnite Spruce
  • Date of publishing2021-01-21
  • Edition number1
Related
  • Material mainThermally Modified Wood
  • Material secondaryWood
  • Designed inUnited States
  • Manufactured inEstonia
Classification
  • BIMobject CategoryWalls - Cladding
  • CSI MasterFormat 2014 Code07 46 23
  • CSI MasterFormat 2014 TitleWood Siding

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States