Publish your products
Tigre ADS Bend 90° HDPE Fitting
Tigre ADS Bend 90° HDPE Fitting

    Tigre ADS Bend 90° HDPE Fitting

    4.8 out of 5 stars4.8(5 reviews)
    DrenPro Bend 90° is Tigre-ADS's fitting for pluvial application, composed of high density polyethylene and designed with double wall, one smooth interior and another external corrugated wall. They have exceptional characteristics of great structural strength and high hydraulic capacity, mainly, reducing the effects of corrosion and abrasion. They are also lightweight, being an excellent alternative for concrete and steel. Available in diameters from 100mm up to 1500mm.
    Specification
    • The manufactured connections comply with all national and international standards. The bends are compatible with Drenpro line of pipes. Diameters: 100mm - 1500mm
    Technical specification
    • Unique ref.pead_drenpro-curva_90
    • Product familyPluvial Drainage Fittings - Bends
    • Product groupDrenPro
    • TypeObject (single object)
    • Date of publishing2018-06-29
    • Edition number1
    Related
    • Material mainPolyethylene
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Water
    • IFC classificationPipe Fitting
    • Uniclass 2015 CodePr_65_52_07_38
    • Uniclass 2015 DescriptionHigh-density polyethylene (HDPE) structured wall below-ground drainage pipes and fittings for flexible jointing
    • CSI MasterFormat 2014 Code40 05 33
    • CSI MasterFormat 2014 TitleHigh-Density Polyethylene Process Pipe
    • OmniClass Number23-11 13 11 21 11
    • OmniClass TitleField Drainage Land Drainage Pipes
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage

    Region availability

    South America
    Bolivia
    Brazil
    Paraguay
    Uruguay
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit