Publish your products
versatile moving walk: orinoco [horizontal, ASME, American standard]
versatile moving walk: orinoco [horizontal, ASME, American standard]
versatile moving walk: orinoco [horizontal, ASME, American standard]
versatile moving walk: orinoco [horizontal, ASME, American standard]
versatile moving walk: orinoco [horizontal, ASME, American standard]
versatile moving walk: orinoco [horizontal, ASME, American standard]

    versatile moving walk: orinoco [horizontal, ASME, American standard]

    The versatile moving walk for longer distances

    Count on this moving walk to take you to places. orinoco harmoniously blends into your building's architecture. Perfect for airports, exhibition halls, Metro hubs, indoors or out, wherever visions become reality. orinoco offers you the maximum in safety and technology for optimum ride comfort. Long or short distances. And you have plenty of choices – from stainless steel fairing to skirt band lighting. The orinoco moving walk complements your building while maintaining its individual character.

    Advantages at a glance:
    [LIST]
    Maximum availability thanks to superior product quality and extensive experience
    Up to 1.600mm of usable width.
    Energy-saving technology cuts operating costs
    Smooth running and quiet, with an efficient drive
    Increased safety thanks to patented handrail inlet
    Space requirements balanced with transport capacity
    Long service life and low TCO
    Numerous individual design options
    [/LIST]

    Specification
    • BASIC PRODUCT SPECS

      Pallet width: 800mm | 1.000mm | 1.200mm | 1,400mm 1,600mm
      Inclination: 0° (slight inclinations also available under request)
      Max. Lenght: 200m with project specific solutions over 100m.

      BASIC DESIGN OPTIONS
      Balustrades: Metal | Robust (Glass)
      Handrail Colours: Black| Dark grey | Grey | Blue | Red | Brown | Beige | Green | Other colours on request.
      BIM Lighting Options: Comb plate | Under handrail | Skirt band 
      ADD Lighting Options:Multiple traffics light designs
      Claddings: Standard options stainless steel: AISI 443/1.4521| AISI 441/1.4509 |AISI 304/1.4301|AISI 316/1.4404 . Powder Coated: RAL Range. Prime painted: RAL range | Customer specific solutions are available

      ENERGY SAVING OPTIONS
      Star Delta | Smart Frequency Converter | Stop&Go

    Technical specification
    • Unique ref.orinoco_horizontal_ASME
    • Product familyMoving Walkways
    • Product grouporinoco horizontal moving walk
    • TypeObject (single object)
    • Date of publishing2017-08-24
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inSpain
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Escalators
    • IFC classificationTransport Element
    • Uniclass 2015 CodeSs_80_20_62_28
    • Uniclass 2015 DescriptionEscalator systems
    • CSI MasterFormat 2014 Code14 32 00
    • CSI MasterFormat 2014 TitleMoving Walks
    • OmniClass Number23-23 15 11
    • OmniClass TitleMoving Walks
    • CSI UniFormat II CodeD1020
    • CSI UniFormat II TitleEscalators & Moving Walks

    Region availability

    North America Oceania
    Canada
    United States Minor Outlying Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit