Publish your products
Digital Inverter Classic (outdoor unit) RAV-GV1401ATP-E
TOSHIBA

Digital Inverter Classic (outdoor unit) RAV-GV1401ATP-E

The Digital Inverter Classic offers all of Toshiba expertise to provide efficient cooling and heating solutions to the commercial sector. Benefit from numerous advantages in terms of energy savings, optimised control, lower refrigerant charge, and reduced footprint.
Technical specification
  • Unique ref.Digital-Inverter-Classic-rav1-140
  • Product familyHVAC - Light Commercial
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2023-07-10
  • Edition number1
  • Height (mm)710
  • Width (mm)900
  • Depth (mm)320
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)57
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit