Publish your products
Haori (Outdoor unit) RAS-B 10 13 16 J2AVSG-E1
TOSHIBA

Haori (Outdoor unit) RAS-B 10 13 16 J2AVSG-E1

4.5 out of 5 stars4.5(6 reviews)
HAORI brings stunning aesthetics, first-class efficiency, silent output and leading air quality to residential air conditioning systems. This innovative AC unit features a highly attractive textile cover that is not only available in a range of standard and optional colours, but offers infinite customisation possibilities. HAORI is featuring a stylish textile fabric cover. Fabrics with infinite possibilities, let your style be your guide. Easy to dress, just peel and stick. A+++ in cooling and heating modes. Ultra quiet system less than 19 dB(A). Outdoor unit silent operation down to 39 dB(A). Toshiba Ultra Pure Filter captures up to 94% of PM 2.5. Toshiba Plasma Ionizer catches and neutralizes the contaminated particles. Toshiba Magic Coil always as clean as new. A luxury, stylish black and brushed texture façade remote control mounted on a magnetic holder. Power select and ECO modes to reduce energy bills, Hi-power for rapid cooling or heating. Factory-integrated Wi-Fi to control your air conditioner via the Toshiba Home AC Control app. Newly introduced features including energy monitoring and full voice control thanks to compatibility with Google Home assistant and Amazon Alexa smart speakers.
Specification
  • 3 sizes from 2.5 to 4.6 kW (cooling) from 3.2 to 5.5 kW (heating) Integrated WI-FI DC Hybrid Inverter (PAM + PWM) HADA Care Flow: intelligent air flow 3D motorized fins Magic Coil Heat Exchanger Self-cleaning Mode of operation (cooling/ heating) signalled by LEDs of different colors Remote control functions: Quiet, Silent, Comfort Sleep button Fireplace function: to spread heat in the environment in an optimal way Functions Power limiter (100% - 75% - 50%) Compatible in combination multisplit (B-code version) Wide operating spectrum: up to -15 C/+46 C in cooling; up to -15 C/+24 C in heating Google Home and Amazon Alexa compatible
Technical specification
  • Unique ref.Haori-10-13-16_unita-esterna
  • Product familyHVAC - Residential: air to air
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2023-07-10
  • Edition number1
  • Height (mm)300
  • Width (mm)987
  • Depth (mm)210
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)11
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit