Publish your products
Floor standing concealed (indoor unit)MML-AP 007 009 012 4BH1-E
TOSHIBA

Floor standing concealed (indoor unit)MML-AP 007 009 012 4BH1-E

INDOOR UNIT FOR FLOOR INSTALLATION
FOR VRF TYPE SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE
REFRIGERANT R-410A ,
Recirculating air intake located at the bottom of the unit along the longitudinal axis 
of the same air supply positioned in the upper part of the unit
Fan directly coupled to single-phase three-speed induction motor, 
with electrical protection by thermal switch
Regenerable and washable synthetic fibre filters, located at the bottom of the unit
Direct expansion multi-row battery with aluminium finned copper tubes.
N° 2 refrigerant filters on liquid and gas side to preserve the functioning of the electronic expansion valve and reduce noise.
Condensate collection tray.
In case of power failure of the machine, the remaining system continues to operate and signals the anomaly.

Specification
  • Technical details:
    - Avaible sizes: 0.8 - 1 - 1.25 - 1.7 - 2 - 2.5 HP (from 2,2 to 7,1 kW in cooling mode)
    - Undetectable operation
    - Easy to access bucket for condensation drain

Technical specification
  • Unique ref.pavimento-da-incasso-vrf-74-124
  • Product familyHVAC - Business VRF
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2019-04-15
  • Edition number1
Related
  • Material mainMetal
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit