Publish your products
Ceiling (indoor unit) MMC-AP 024 027 8HP-E
TOSHIBA

Ceiling (indoor unit) MMC-AP 024 027 8HP-E

INDOOR UNIT CEILING TYPE FOR VISIBLE INSTALLATION, FOR VRF TYPE SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE
REFRIGERANT R410A ,
Direct expansion multi-row battery with aluminium finned copper tubes.
N° 2 refrigerant filters on liquid and gas side to preserve the functioning of the electronic expansion valve and reduce noise.
Auto-cleaning system: the exchanger is coated with a special resin that allows the condensate water to clean it of any dust residues accumulated during operation.
Fan directly coupled to a three-speed single-phase induction motor, with electrical protection by means of a thermal switch.
Regenerable and washable synthetic fibre filter.
Pre-cut for primary air inlet.
Optional condensate drain pump.
In case of power failure of the machine, the remaining system continues to operate and reports the anomaly.

Specification
  • Technical details:
    - Avaible sizes: 1.7 - 2 - 2.5 - 3 - 4 - 5 - 6 (from 4,5 to 16,0 kW in cooling mode)
    - Full control on deflettore
    - 3 different refrigerator lines: from upper side, from back side and machine right side 
    - Drain-line: from 2 different directions
    - Self-cleaning function

Technical specification
  • Unique ref.pensile-a-soffitto-vrf-024-027
  • Product familyHVAC - Business VRF
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2019-04-15
  • Edition number1
Related
  • Material mainMetal
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit