Publish your products
Aurora™ One-Piece Toilet - 1.28 GPF
Aurora™ One-Piece Toilet - 1.28 GPF
Aurora™ One-Piece Toilet - 1.28 GPF

    Aurora™ One-Piece Toilet - 1.28 GPF

    The Aurora introduces a new era of bathroom design, uniting sculptural beauty with a new generation of performance engineering. Its flared, fully skirted silhouette blends soft curves with a refined, contemporary presence. At its core, the revolutionary INTEGRAVITY SYSTEM™ is a new gravity-driven flush engine that precisely balances powerful flushing with enhanced bowl-cleaning performance. Using a dual-tank, dual-valve architecture, it sequences rim wash and siphon jet for controlled, efficient results at just 1.28 GPF. CEFIONTECT®, PREMIST®, and EWATER+® technologies work together to keep the system cleaner with less effort. Born of precision Japanese engineering, Aurora transforms everyday routines into a refined, wellness-centered experience.

    Specification
      • Specially designed to accommodate WASHLET®+
      • INTEGRAVITY SYSTEM™ optimizes cleaning power through advanced water flow, ensuring an improved flush performance and enhanced bowl wash with our high-performance TORNADO FLUSH® bowl design - 1.28 GPF (4.8 LPF)
      • CEFIONTECT® ceramic glaze prevents debris and mold from sticking to ceramic surfaces
      • Specially designed to accommodate WASHLET®+
      • Completely skirted design for a sleek and understated look that’s easier to clean
      • UNIVERSAL HEIGHT
      • Elongated front bowl with SoftClose® seat
      • 12″ Rough-in
      • Chrome-plated trip lever
    Technical specification
    • Unique ref.MS686124CEFG-01-Aurora-onepiece-toilet-128-gpf-with_standard_seat_universal-height-washlet-plus-connection
    • Product familyToilet
    • Product groupAurora
    • TypeObject (single object)
    • Date of publishing2026-11-03
    • Edition number1
    • Height (inches)27
    • Width (inches)18.7
    • Depth (inches)28.5
    Related
    • Material mainCeramics
    Classification
    • BIMobject CategorySanitary - WC

    Region availability

    South America North America
    Argentina
    Mexico
    Bolivia
    United States
    Brazil
    Chile
    Colombia
    Ecuador
    Falkland Islands (Islas Malvinas)
    French Guiana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela