Publish your products
URSA Mineral wool PNU 32 FR

URSA Mineral wool PNU 32 FR

The URSA TERRA range is a reinvented mineral wool due to its quality and installation comfort. This new range of mineral wool is softer therefore more pleasant to install, it also offers thermal and acoustic performance insulation and is also against high level fires. The URSA TERRA range is: - pleasant to install - soft to touch and no dust - great insulation - protect the building against heat/cold - extra quality - environmental friendly - easy to get – excellent customer service
Specification
  • URSA PNU 32 is a naked semi-rigid mineral wool panel. The product has the following dimensions and R value: thickness 45, 60, 101 mm, length 1350 mm, width 600 mm with a R value of 1.40, 1.85, 3.15 m².K/W. The advantages of the URSA PNU 32 are: universal solution for traditional and wood frame walls, easy to install and assurance of a high thermal performace insulation. The product has the following certifications: CE according to NF EN 13162, ACERMI certificate n°02/083/040, EUCEB and the performance declaration n°33UGW32NK16111. The technical characteristics are: thermal conductivity (λD) = 0,032 W/(m.K), reaction to fire Euroclass = A1, thickness tolerance = T3, resistance of the propagation of water vapor = 1 MU, water absorption at short term (WS) = <1,0 kg/m² and insulation semi-rigidity = from 45 to 101 mm.
Technical specification
  • Unique ref.FR_MAT_GLW_TER_PNU_32_101_1
  • Product familyURSA TERRA
  • Product groupInsulation
  • TypeBuilding Materials
  • Date of publishing2019-11-20
  • Edition number1
  • Height (mm)1000
  • Width (mm)1000
  • Depth (mm)45
Related
  • Material mainMineral wool
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)3.03
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19 11 17
  • OmniClass TitleFiberglass Slab and Board Thermal Insulation

Region availability

Europe
France