Publish your products
URSA Mineral wool Pureone USF 31 IT
URSA Mineral wool Pureone USF 31 IT
URSA Mineral wool Pureone USF 31 IT

    URSA Mineral wool Pureone USF 31 IT

    URSA PUREONE mineral wool products are completely free of formaldehyde and use natural thermosetting bonding resins. Ideal for thermal and acoustic insulation of buildings. URSA PUREONE's acoustic performance, such as dynamic rigidity, airflow resistance and sound absorption, has been carefully optimised to achieve maximum acoustic comfort in buildings. Furthermore, the low thermal conductivity values offer excellent thermal comfort. Preferred applications are pitched roofs, insulation in the soffit, non-inhabitable attics and perimeter walls. Excellent fire response.
    Specification
    • URSA PUREONE USF 31 rolled up panel, made of water-repellent mineral wool, totally free of formaldehyde, composed of artificial glass fibres and natural thermosetting resins with an organic base, breathable, odourless, 100% recyclable, biosoluble, in compliance with Note Q of European Directive 97/69/EC, marked Euceb, RAL, certified Der Blaue Engel and Indoor Air Confort GOLD by Eurofins. The panel is CE marked according to EN 13162 and has the following characteristics: 40,50 and 60 mm thickness; 12.00 m length; 1.20 m width; one-sided glass-fibre coating; reaction to fire Euroclass A1 according to EN 13501; thermal conductivity λD 0.031 W/mK and thermal resistance RD 1.25, 1.60 and 1.90 m2K/W, declared at a temperature of 10°C according to EN 12667 and EN 12939; tolerance on thickness Δd = -5/+15 mm according to EN 823; dimensional stability Δε < 1% at 23°C temperature conditions and 90% relative humidity, according to EN 1604; specific resistivity to the air flow Rs ≥ 20 kPa™s/m2, according to EN 29053; resistance to the passage of water vapour μ equal to 1, according to EN 12087; specific heat of 1030 J/kgK.
    Technical specification
    • Unique ref.IT_MAT_GLW_PUO_USF_31_Vv_40_1
    • Product familyURSA PURE ONE
    • Product groupInsulation
    • TypeBuilding Materials
    • Date of publishing2019-11-06
    • Edition number1
    • Height (mm)1000
    • Width (mm)1000
    • Depth (mm)100
    Related
    • Material mainMineral wool
    • Designed inItaly
    • Manufactured inSlovenia
    • Weight Net (Kg)1.32
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationMaterial
    • UNSPSC nameInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_25_57_06_53
    • Uniclass 2015 DescriptionMineral wool insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19 11 17
    • OmniClass TitleFiberglass Slab and Board Thermal Insulation

    Region availability

    Europe
    Italy
    San Marino