Publish your products
Moisture Vapor Retarder - UZIN PE 414 TURBO
Uzin

Moisture Vapor Retarder - UZIN PE 414 TURBO

1-Component Reaction Resin

    UZIN PE 414 Turbo is a ready-to-use, rapid-drying, moisture-cure polyurethane resin offering various application properties.

    Specification
    • Applications

      • Interior use only
      • Use as a moisture vapor retarder over concrete substrates up to 98% RH*
      • Non-porous and absorbent surfaces
      • In renovation of weak and distressed substrate surfaces before leveling and floor covering
      • Use over concrete, portland and gypsum underlayments, plywood, OSB, well bonded adhesive residues (including water soluble adhesive residues), metal
      • pH barrier over concrete substrates up to pH 14
      • As a priming system with sand broadcast
      • Residential and commercial applications
      • Use with radiant floor heating systems up to 85% RH*

      *See “Application” for additional information.

      Properties

      • pH Barrier • Single coating protection 5-14 pH
      • Fast drying • Minimal downtime
      • Consolidates weak surfaces • Improved strength at the bond line of floorcovering systems
      • Low viscosity • Easy roller application and excellent surface penetration
    Technical specification
    • Unique ref.uzin-pe-414-turbo
    • Product familySubstrate Preparation Materials
    • Product groupMoisture Vapor Retarders
    • TypeObject (single object)
    • Date of publishing2026-01-13
    • Edition number1
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes