Publish your products
ImpactR-7 Roof Insulation

ImpactR-7 Roof Insulation

Impact-R 7™ is Versico Roofing Systems’ performance leader in rooftop insulation. Delivering R-7 per inch, compared with 5.7 per inch for standard polyiso, Impact-R 7 provides the same thermal performance in a 17% thinner profile, reducing truckloads, simplifying material handling, and making installation easier and more efficient.

Ideal for Cold Storage Applications. Cold storage environments require relentless thermal performance, and ImpactR-7 is built to meet the challenge. Engineered to perform in subfreezing conditions, it delivers consistent, high-efficiency insulation where it matters most. By minimizing heat transfer, ImpactR-7 helps reduce refrigeration system demand and drive long-term energy savings you can count on.

Features: 

Less Material

  • 17% fewer board feet. Reduces material cost per square foot

Shorter Fasteners

  • Lower fastener costs. Simplifies attachment

Fewer Trucks

  • Reduces freight costs. Less handling during staging
Specification
  • Superior Thermal Performance

    • R-7 per inch
    • Achieve code-compliant assemblies with reduced thickness
    • Flexible facer options:
      • Glass-reinforced felt (GRF) compatible with all adhesives
      • Coated-glass facer (CGF) for enhanced moisture, hail, and fire resistance
    • Closed-cell structure resists water absorption and maintains performance over time

    Sustainable Solution

    • Reduced material usage
    • Lower embodied carbon per assembly
    • Eco-friendly blowing agents with zero ozone depletion and negligible global warming potential
    • Fewer truckloads reduce fuel consumption and emissions

    Logistics & Cost Savings

    • At least 20% fewer trucks
    • Reduced freight costs and easier delivery coordination
    • Less jobsite congestion
    • 32 additional squares per truck
    • 3,200 more square feet of insulation per delivery
    • 20% less handling and less time spent staging materials

    Installation Efficiency

    • Reduced roof profile minimizes the need to raise curbs or parapets
    • Simplified installation—cuts easily to fit angles and penetrations
    • Shorter fasteners lower material costs and speed up attachment
    • Lightweight design makes handling easier and reduces crew fatigue
Technical specification
  • Unique ref.impactr-7-roof-insulation
  • Product familyRoof Insulation
  • Product groupInsulated Panels
  • TypeObject (single object)
  • Date of publishing2026-09-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationRoof
  • ETIM CodeEG019610
  • ETIM NameRoofing materials
  • CSI MasterFormat 2014 Code07 21 13.13
  • CSI MasterFormat 2014 TitleFoam Board Insulation

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit