Publish your products
No. 41 Flanged Adapter Nipple, ANSI 125, 3/4" to 24", Ductile Iron/Carbon Steel/Segmentally Welded Steel (SWS), 800 psi to 1000 psi
Victaulic
Archived

No. 41 Flanged Adapter Nipple, ANSI 125, 3/4" to 24", Ductile Iron/Carbon Steel/Segmentally Welded Steel (SWS), 800 psi to 1000 psi

Victaulic offers a broad line of fittings in sizes through 48"/1200 mm in a variety of straight and reducing styles. Most standard fittings are cast of durable ductile iron to precise tolerances. Victaulic standard fittings pressure ratings conform to the ratings of Victaulic Style 77 couplings. All fittings are supplied with grooves or shoulders to permit fast installation without field preparation. The grooved design permits flexibility for easy alignment. These fittings are not intended for use with Victaulic couplings for plain end pipe.

Fittings are provided in various materials including ductile iron, steel or segmentally welded steel depending on styles and size. Fittings are painted orange enamel with a galvanized finish available as an option, contact Victaulic for details.

Victaulic fittings are designed specifically for use in grooved piping systems. Fittings are provided grooved or with shoulders conforming to standard steel pipe outside diameters. When connecting wafer or lug-type butterfly valves directly to Victaulic fittings with 741 or 743 Vic-Flange® adapters, check disc clearance dimensions with I.D. dimension of fitting.

Advanced Groove System - For 14 - 24"/350 - 600 mm piping systems, Victaulic now offers the Advanced Groove System (AGS).

Stainless Steel - Grooved end fittings are available in Schedule 10 Type 316 stainless steel (Schedule 5, 40 and Type 304 available as an option) in various sizes. Fitting center-to-end dimensions will vary depending upon type and schedule.

Aluminum - Grooved end fittings are available in aluminum alloy 356 T6, in sizes from 1 - 8"/25 - 200 mm.

Extra Heavy EndSeal® "ES" Fittings - EndSeal fittings are available in 2 - 12"/50 - 300 mm for use with "ES" grooved pipe and HP-70ES EndSeal couplings. "ES" fittings are painted black for easy identification. EndSeal (and standard) fittings may be easily internally coated (by others) for severe service requirements. Always specify "ES EndSeal fittings" when ordering.

Fittings Machined for Rubber or Urethane Lining (MRL) - For severe abrasive services, Victaulic fittings may be rubber or urethane lined (by others). Lining may be inside diameter/end (abrasion resistance) or wrap-around (corrosion and/or abrasion) machined

For additional information as well as Cad files please visit the Victaulic website through the "View at Source" link above.
Technical specification
  • Unique ref.00297-victaulic-14
  • Product familyPiping Methods
  • Product groupPipework Fittings
  • TypeObject (single object)
  • Date of publishing2009-11-25
  • Edition number1
Related
  • Material mainCarbon Steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code40 79 66
  • CSI MasterFormat 2014 TitleInstrument Valve Manifolds, Valves, and Fittings
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit