Publish your products
V-Care 3 Prime Smart WH WC
V-Care 3 Prime Smart WH WC
V-Care 3 Prime Smart WH WC
V-Care 3 Prime Smart WH WC
V-Care 3 Prime Smart WH WC
V-Care 3 Prime Smart WH WC
V-Care 3 Prime Smart WH WC
V-Care 3 Prime Smart WH WC
V-Care 3 Prime Smart WH WC
V-Care 3 Prime Smart WH WC

    V-Care 3 Prime Smart WH WC

    VitrA V-Care 3

    A symphony of comfort and hygiene

    VitrA V-Care 3 Smart Toilets redefine personal hygiene with advanced technology and customisable comfort. With multiple washing options, adjustable water temperature and pressure, and intuitive controls, every cleanse is tailored to your needs. The side panel and enhanced mobile app provide effortless access to personalised settings, while features like a heated seat and drying function ensure maximum comfort. Elevate your daily routine with the perfect blend of hygiene, convenience, and style.


    Product Description:

    V-Care 3 Prime Smart WH WC

    Vortex, hidden fixation, Clean

    with bidet , white, 60 cm

    Product code: 7777B403-6399

    Specification
    • Controlled by a built-in sensor, the VitrA Touch-free Technology ensures hygiene in bathrooms by providing to control products touch-free, thus reducing the risk of cross contamination of pathogens.
      VitrA bathroom products designed to accomodate seniors and people with special needs are wheelchair accessible and provide enhanced convenience in the bathroom.
      Limescale is persistent in most bathrooms. Washbasins, WC pans and bidets are coated with VitrA Clean technology. No harsh chemical cleaning agents are needed to keep them beautifully stain-free for years.
      VitrA Hygiene, which coats all VitrA ceramicware, inhibits the growth of harmful bacteria by 99.9%. The VitrA Hygiene glaze coats all external and internal surfaces prior to firing in a process that ensures lifetime VitrA Hygiene protection for VitrA ceramic sanitaryware even under the most intense usage conditions.
      The recessed installation detail and screws at the sides of standard wall-hung toilets are taken into the interior of VitrA wall-hung WC’s. This leaves nowhere for dirt to hide and simplifies the cleaning of the entire surface.

      Touch-free
      Special needs
      VitrA Clean
      VitrA Hygiene
      Concealed installation

    Technical specification
    • Unique ref.7777B403-6399
    • Product familySanitaryware & Complementary Products
    • Product groupWC Pans
    • TypeObject (single object)
    • Date of publishing2025-08-31
    • Edition number1
    • Height (mm)360
    • Width (mm)380
    • Depth (mm)600
    Related
    • Material mainCeramics
    • Material secondaryVitreous china
    • Designed inTürkiye
    • Manufactured inTürkiye
    • Weight Net (Kg)38.4
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet
    • UNSPSC nameToilets
    • UNSPSC code30181505
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code10 21 13
    • CSI MasterFormat 2014 TitleToilet Compartments
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia Africa Oceania
    Åland Islands
    Afghanistan
    Algeria
    American Samoa
    Albania
    Armenia
    Angola
    Australia
    Andorra
    Azerbaijan
    Benin
    Cook Islands
    Austria
    Bahrain
    Botswana
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Fiji
    Belgium
    Bhutan
    Burundi
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Guam
    Bulgaria
    Brunei
    Cape Verde
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Marshall Islands
    Cyprus
    China
    Chad
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe