Publish your products
CUBE Stainless Steel Multiline Railing System
CUBE Stainless Steel Multiline Railing System
CUBE Stainless Steel Multiline Railing System
CUBE Stainless Steel Multiline Railing System
CUBE Stainless Steel Multiline Railing System
CUBE Stainless Steel Multiline Railing System

    CUBE Stainless Steel Multiline Railing System

    4.8 out of 5 stars4.8(6 reviews)

    CUBE™ Deck Railing System provides clean defined lines and a robust contemporary look. The system is made of 2”x 2” square posts, terminating into monolithic pyramid top cap creating continuous clean lines throughout the components. Railing in-fill between the posts is mounted via fixed point holders for mounting of Glass or any other in-fill of your choice.  VIVA’s iRAIL Product Line is ETL Certified; the ETL Mark is proof of product compliance to North American safety standards.

    Specification
    • Material:
      Stainless Steel or Steel

      Finish:
      #6 Satin, #8 Mirror, or Powder Coat

      Size:
      2"x 2" @ 5'-0" max. O.C. and 4'-0" max. for cable infill

      Mounting Options
      Fascia, Top or Core mount.

      INFILL MATERIAL:  Glass, Perforated Metal, Wire Mesh, Picket, Multiline, Laser Cut or CableNet

      1. A.  Glass Finish:
        Clear, Tinted or Frit

      Size/Spacing for Glass Finish:

      Min. 3/8" laminated glass with PVB or SGP interlayer ¹
      Glass standard thickness: 3/8", 1/2", 5/8", 3/4"
      Interlayer standard thickness, SGP: 0.035" , 0.06" or PVB: 0.035"

      FINISHING OPTION FOR Perf, Wire, Picket Multiline and CableNet:  #6 Satin

      Size/Spacing for Perf, Wire, Picket, Multiline and CableNet:

      • · Perforated Metal:  1” wide frame
      • · Wire Mesh:  1” wide frame
      • · Picket:  Ø1/2" picket
      • · Multiline:  Ø1/2" multiline
      • · CableNet:  1" Wide frame, Ø1/16" (1.5mm) cable mesh
      • · Cable:  Ø3/16" cable
      • · Laser Cut - 1/4" thick aluminum panel

      TOP RAIL/HANDRAIL MATERIAL:

      1. A. Stainless Steel Tube
        Finish:  #6 Satin, Powder Coat
        Size/Spacing for SS Tube: Ø1-1/2" or Ø2" for Hand Rail
        Ø1-1/2", Ø2" or 2"x 1" Rectangular tube for Top Rail
      1. B. Stainless Steel Tube with LED2
        Finish:  #6 Satin
        Size/Spacing for SS Tube with LED:  Ø1-1/2" with LED LINEAR, Ø1-1/2" or Ø2" with LED POD

      2. C. Wood (Red Oak, Cherry or Maple) 3 :  Unstained
        Wood (Red Oak, Cherry or Maple) w/ LED 2 :  Unstained
        Size/Spacing:  Ø2" / Ø2" with LED LINEAR

      (1) IBC 2015 & newer requires railing glass to be laminated. VIVA recommends SGP for exterior applications.
      (2) All LED LINEAR products are ETL certified; ETL mark is proof of product compliance to North American safety standard.
      (3) Other species available upon request.

      Keywords: Stainless Railings, Stainless Steel Railings, Stainless Steel Rail, Metal Railings, Metal Stainless Railing

    Technical specification
    • Unique ref.cube-stainless-steel-multiline-railing-system
    • Product familyPost Systems
    • Product groupCUBE
    • TypeBuilding Materials
    • Date of publishing2021-06-24
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • ETIM CodeEC012260
    • ETIM NameHandrail system
    • Uniclass 2015 CodeSs_25_15_60_35
    • Uniclass 2015 DescriptionHandrail systems
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    United States